2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RV6FQ3DAZ

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
backlight
BACKLIGHT
degree of protection
DEGREE_OF_PROTECTION
detailing
DETAILING
glass thickness (mm)
GLASS_THICKNESS__MM_
light color
LIGHT_COLOR
mounting method
MOUNTING_METHOD
power (in w)
POWER__IN_W_
shape
SHAPE
size (in mm) (height x width)
SIZE__IN_MM___HEIGHT_X_WIDTH_
touch activated
TOUCH_ACTIVATED
name
NAME
1
RV6FQ3DAZ
LED
IP44
Sanded, polished edges
4
6000K
Vertically and horizontally
30W
Oval
600x1200
No
RV6FQ3DAZ
Show compressed display (1 product)
Order numberRV6FQ3DAZ
Latest change08.07.2024 06:48:56
Unit

Classifications

CNS

CNSERPBASE Object Properties